For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
BZL / BZS - Slug without union nut
Bill of material
BZL NW 20
DES
Identifier
BZL NW 20
SER
Series
Light
PRES
Pressure
PN 160 bar
OD1
Pipe diameter OD1
22.6 mm
OD2
Pipe diameter OD2
22 mm
L1
Length L1
22.0 mm
OR
O-ring OR
20.0 x 2.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.